PAHT pumps, PAHT 25
180B0020
Flow [gpm] [Max]: 13.5, Flow [l/min] [Max]: 52.2, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2321, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
Flow [gpm] [Max]: 13.5, Flow [l/min] [Max]: 52.2, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2321, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
Gross weight | 23.31 Kilogram |
Net weight | 18.3 Kilogram |
Volume | 20.655 Liter |
EAN | 5715162666913 |
Gross weight | 23.31 Kilogram |
Net weight | 18.3 Kilogram |
Volume | 20.655 Liter |
EAN | 5715162666913 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | AISI 316 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for ultra pure water |
Displacement [cm³/rev] | 25 cm³/rev |
Displacement [in³/rev] | 1.53 in³/rev |
Drain connection size (metric) | M6 |
Drain connection standard | Metric |
Drain connection type | Thread |
Flow [gpm] [Max] | 13.5 gal/min |
Flow [gpm] [Min] | 3.3 gal/min |
Flow [l/min] [Max] | 52.2 l/min |
Flow [l/min] [Min] | 12.9 l/min |
Inlet connection size [in] | 1 1/4 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 6 barg |
Inlet pressure [barg] [Min] | 0 barg |
Inlet pressure [psig] [Max] | 87 psig |
Inlet pressure [psig] [Min] | 0 psig |
Inlet pressure peak [barg] [Max] | 20 barg |
Inlet pressure peak [psig] [Max] | 290 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 3/4 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 160 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 2321 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 11,8x10,6x10 |
Outside dimensions of packaging LxWxH [mm] | 300x270x255 |
Product description | PAHT pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 79 dBA |
Speed [rpm] [Max] | 2400 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 1000 rpm |
Type | PAHT 20-32 |
Type designation | PAHT 25 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | AISI 316 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for ultra pure water |
Displacement [cm³/rev] | 25 cm³/rev |
Displacement [in³/rev] | 1.53 in³/rev |
Drain connection size (metric) | M6 |
Drain connection standard | Metric |
Drain connection type | Thread |
Flow [gpm] [Max] | 13.5 gal/min |
Flow [gpm] [Min] | 3.3 gal/min |
Flow [l/min] [Max] | 52.2 l/min |
Flow [l/min] [Min] | 12.9 l/min |
Inlet connection size [in] | 1 1/4 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 6 barg |
Inlet pressure [barg] [Min] | 0 barg |
Inlet pressure [psig] [Max] | 87 psig |
Inlet pressure [psig] [Min] | 0 psig |
Inlet pressure peak [barg] [Max] | 20 barg |
Inlet pressure peak [psig] [Max] | 290 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 3/4 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 160 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 2321 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 11,8x10,6x10 |
Outside dimensions of packaging LxWxH [mm] | 300x270x255 |
Product description | PAHT pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 79 dBA |
Speed [rpm] [Max] | 2400 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 1000 rpm |
Type | PAHT 20-32 |
Type designation | PAHT 25 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |