Self limiting heating cables

Shows 60 product(s)

109027

Heating Cables, DEVIpipeguard™ Industry, 60W/m@10°C, 300 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F0921

Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 2 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F0922

Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 4 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F0923

Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 6 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F0924

Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 8 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F0925

Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 10 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F0926

Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 12 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F0927

Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 14 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F0928

Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 16 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F0929

Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 19 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

View: