DEVIpipeheat™ 10 V2

Shows 15 product(s)

98300015

Heating Cables, DEVIpipeheat™ 10 V2, 10W/m@10°C, 300 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300016

Heating Cables, DEVIpipeheat™ 10 V2, 10W/m@10°C, 100 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300017

Heating Cables, DEVIpipeheat™ 10 V2, 10W/m@10°C, 1000 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300019

Heating Cables, DEVIpipeheat™ 10 V2, 10W/m@10°C, 1 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300071

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 2 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300072

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 4 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300073

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 6 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300074

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 8 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300075

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 10 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300076

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 12 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

View: