Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 8 m, Supply voltage [V] AC: 230
140F0924
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Gross weight | 1.03 Kilogram |
Net weight | 0.826 Kilogram |
Volume | 9.147 Liter |
EAN | 5703466249826 |
Gross weight | 1.03 Kilogram |
Net weight | 0.826 Kilogram |
Volume | 9.147 Liter |
EAN | 5703466249826 |
Application | Pipe / tank frost protection |
Approval |
CE KIWA |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.2 mm |
Cable length [m] | 8 m |
Cable on drum | No |
Cable output [W/m@°C] | 10W/m@10°C |
Cable output [W@°C] | 80W@10°C |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Cable width [mm] | 8.75 mm |
CE evaluated | Yes |
Certification company |
NEMKO CE EAC |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2 m |
Cold lead quantity | 1 |
Conductor insulation | TPE |
Conductor type | Tinned copper |
Contain batteries | No |
Cut to length | No |
Description | DEVIpipeheat™ 10 V3 8m 230V RM plug |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Element IP Class | 67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating principle | Self-limiting |
In scope of WEEE | Yes |
Installation temperature [°C] [Min] | -5 °C |
Non operating temperature [°C] [Max] | 65 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath |
HDPE PVDF |
Outer sheath colour | Light blue |
Product group | Heating Cables |
Product version | Ready-made |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | DEVIpipeheat™ 10 V3 readym. |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Pipe / tank frost protection |
Approval |
CE KIWA |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.2 mm |
Cable length [m] | 8 m |
Cable on drum | No |
Cable output [W/m@°C] | 10W/m@10°C |
Cable output [W@°C] | 80W@10°C |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Cable width [mm] | 8.75 mm |
CE evaluated | Yes |
Certification company |
NEMKO CE EAC |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2 m |
Cold lead quantity | 1 |
Conductor insulation | TPE |
Conductor type | Tinned copper |
Contain batteries | No |
Cut to length | No |
Description | DEVIpipeheat™ 10 V3 8m 230V RM plug |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Element IP Class | 67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating principle | Self-limiting |
In scope of WEEE | Yes |
Installation temperature [°C] [Min] | -5 °C |
Non operating temperature [°C] [Max] | 65 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath |
HDPE PVDF |
Outer sheath colour | Light blue |
Product group | Heating Cables |
Product version | Ready-made |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | DEVIpipeheat™ 10 V3 readym. |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |