VLT® Midi Drive FC 280

展示306产品(s)

132L1973

FC-280PK37T4E20H1BXCXXXSFS1XAL

Frequency converter
FC-280PK37T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
0.37 kW / 0.50 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K1
Other options according to Model code

型号代码: FC-280PK37T4E20H1BXCXXXSFS1XAL

132L1975

FC-280PK55T4E20H1BXCXXXSFS1XAL

Frequency converter
FC-280PK55T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
0.55 kW / 0.75 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K1
Other options according to Model code

型号代码: FC-280PK55T4E20H1BXCXXXSFS1XAL

132L1977

FC-280PK75T4E20H1BXCXXXSFS1XAL

Frequency converter
FC-280PK75T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
0.75 kW / 1.0 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K1
Other options according to Model code

型号代码: FC-280PK75T4E20H1BXCXXXSFS1XAL

132L1979

FC-280P1K1T4E20H1BXCXXXSFS1XAL

Frequency converter
FC-280P1K1T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
1.1 kW / 1.5 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K1
Other options according to Model code

型号代码: FC-280P1K1T4E20H1BXCXXXSFS1XAL

132L1980

FC-280P1K5T4E20H1BXCXXXSFS1XAL

Frequency converter
FC-280P1K5T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
1.5 kW / 2.0 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K1
Other options according to Model code

型号代码: FC-280P1K5T4E20H1BXCXXXSFS1XAL

132L1982

FC-280P2K2T4E20H1BXCXXXSFS1XAL

Frequency converter
FC-280P2K2T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
2.2 kW / 3.0 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K1
Other options according to Model code

型号代码: FC-280P2K2T4E20H1BXCXXXSFS1XAL

132L1983

FC-280P3K0T4E20H1BXCXXXSFS1XAL

Frequency converter
FC-280P3K0T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
3.0 kW / 4.0 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K2
Other options according to Model code

型号代码: FC-280P3K0T4E20H1BXCXXXSFS1XAL

132L1984

FC-280P4K0T4E20H1BXCXXXSFS1XAL

Frequency converter
FC-280P4K0T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
4.0 kW / 5.0 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K2
Other options according to Model code

型号代码: FC-280P4K0T4E20H1BXCXXXSFS1XAL

132L1985

FC-280P5K5T4E20H1BXCXXXSFS1XAL

Frequency converter
FC-280P5K5T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
5.5 kW / 7.5 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K2
Other options according to Model code

型号代码: FC-280P5K5T4E20H1BXCXXXSFS1XAL

132L1986

FC-280P7K5T4E20H1BXCXXXSFS1XAL

Frequency converter
FC-280P7K5T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
7.5 kW / 10 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K3
Other options according to Model code

型号代码: FC-280P7K5T4E20H1BXCXXXSFS1XAL

查看: