FC-280P4K0T4E20H1BXCXXXSFS1XAL

132L1984

Frequency converter
FC-280P4K0T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
4.0 kW / 5.5 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K2
Other options according to Model code

Model code: FC-280P4K0T4E20H1BXCXXXSFS1XAL

Product details

Gross weight 3.9 kg
Net weight 3.6 kg
Volume 0 l
EAN 5714853412853

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P4K0 4.0 kW / 5.0 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SFS1 Funct. Safety over com
Software Language Pack X Standard language pack
Control Card AL Integrated PROFINET
Frame Size K2 K2
Typecode Part 1 FC-280P4K0T4E20H1BXC
Typecode Part 2 XXXSFS1XAL
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 3.9
Calculated Net Weight [kg] 3.6
Intermittent Current (HO) [A] 14.4
Intermittent Current (HO) [A] 14.4
Continuous Current (HO) [A] 9
Continuous Current (HO) [A] 8.2
Power Loss HO [W] 115.5
kVA 6.2
Power 160% (HO) [KW] 4
Height [mm] 272.5
Width w/ no C options [mm] 90
Depth [mm] 168
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P4K0T4E20H1BXC
Modelcode02 XXXSFS1XAL
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality