FC-280PK75T4E20H1BXCXXXSFS1XAL

132L1977

Frequency converter
FC-280PK75T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
0.75 kW / 1.0 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K1
Other options according to Model code

Model code: FC-280PK75T4E20H1BXCXXXSFS1XAL
Re-configure

Product details

Gross weight 2.8 Kilogram
Net weight 2.5 Kilogram
Volume 228.095 Liter
EAN 5714853412846

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size PK75 0.75 kW / 1.0 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SFS1 Funct. Safety over com
Software Language Pack X Standard language pack
Control Card AL Integrated PROFINET
Frame Size K1 K1
Typecode Part 1 FC-280PK75T4E20H1BXC
Typecode Part 2 XXXSFS1XAL
Product Catalog NO_VIEW NO VIEW
HELP CHAR AL
STAT NO 64006
Product View (Default) Global (Standard)
Calculated Gross Weight [kg] 2.8
Calculated Package Weight 0.3
Calculated Net Weight [kg] 2.5
Material Net Weight 2.5
Intermittent Current (HO) [A] 3.5 3.5
Intermittent Current (HO) [A] 3.5 3.5
Continuous Current (HO) [A] 2.2 2.2
Continuous Current (HO) [A] 2.1 2.1
Power Loss HO [W] 30 30
kVA 1.5 1.5
Power 160% (HO) [KW] 0.75 0.75
Height [mm] 210.0 210.0
Width w/ no C options [mm] 75.0 75.0
Depth [mm] 168.0 168.0
Product Hierarchy 87D4564964006
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280PK75T4E20H1BXC
Modelcode02 XXXSFS1XAL
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality