Shows 508 product(s)

131B0044

FC-302PK55T5E20H1BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302PK55T5E20H1BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
0.55 KW / 0.75 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302PK55T5E20H1BGXXXXSXXXXAXBXCXXXXDX

131B0047

FC-302P1K5T5E20H1BGXXXXSXXXXAXBXCXXXXDX

FC-302P1K5T5E20H1BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P1K5T5E20H1BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P1K5T5E20H1BGXXXXSXXXXAXBXCXXXXDX

131B0050

FC-302P4K0T5E20H1BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P4K0T5E20H1BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P4K0) 4.0 KW / 5.0 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P4K0T5E20H1BGXXXXSXXXXAXBXCXXXXDX

131B0052

FC-302P7K5T5E20H1BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P7K5T5E20H1BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P7K5) 7.5 KW / 10 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P7K5T5E20H1BGXXXXSXXXXAXBXCXXXXDX

131B1067

FC-302P7K5T5E55H1BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P7K5T5E55H1BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P7K5) 7.5 KW / 10 HP, Three phase
380 - 500 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P7K5T5E55H1BGXXXXSXXXXAXBXCXXXXDX

131B1177

FC-302P15KT5E55H1BGXXXXSXXXXAXBXCXXXXDX

FC-302P15KT5E55H1BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P15KT5E55H1BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P15K) 15 KW / 20 HP, Three phase
380 - 500 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P15KT5E55H1BGXXXXSXXXXAXBXCXXXXDX

131B1523

FC-302P22KT5E55H1BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P22KT5E55H1BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P22K) 22 KW / 30 HP, Three phase
380 - 500 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P22KT5E55H1BGXXXXSXXXXAXBXCXXXXDX

131B1592

FC-302P11KT5E21H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P11KT5E21H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P11K) 11 KW / 15 HP, Three phase
380 - 500 VAC, IP21 / Type 1
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P11KT5E21H2BGXXXXSXXXXAXBXCXXXXDX

131B1764

FC-302P1K5T5E55H1BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P1K5T5E55H1BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 500 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P1K5T5E55H1BGXXXXSXXXXAXBXCXXXXDX

131B1851

FC-302P18KT5E21H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P18KT5E21H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P18K) 18.5 KW / 25 HP, Three phase
380 - 500 VAC, IP21 / Type 1
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P18KT5E21H2BGXXXXSXXXXAXBXCXXXXDX

View: