FC-302P22KT5E55H1BGXXXXSXXXXAXBXCXXXXDX

131B1523

Frequency converter
FC-302P22KT5E55H1BGXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(P22K) 22 KW / 30 HP
Three phase 380 - 500 VAC IP55 / Type 12
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB No Mains Option
Latest release std. SW.
Frame: B2
No A Option No B Option
No C1 option No D option

Other options according to Model code

Model code: FC-302P22KT5E55H1BGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 33.2 Kilogram
Net weight 29.64 Kilogram
Volume 105.71 Liter
EAN 5702427161160

 

A Option AX No A Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
B Option BX No B Option
Brake - Safe Stop B Brake chopper
C Option Software XX No software option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
Calculated Gross Weight [kg] 33.2
Calculated Net Weight [kg] 29.64
Calculated Package Weight 3.56
Coating PCB X Not coated PCB
Continuous Current (HO) [A] 44 44
Continuous Current (HO) [A] 40 40
Continuous Current (NO) [A] 61 61
Continuous Current (NO) [A] 52 52
D Option DX No D option
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
DrivePro category EXCH Exchange Unit
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Enclosure E55 IP55 / Type 12
Frame Size B2 B2
Height [mm] 664,0 664,0
HELP CHAR FC-302
HELP CHAR FC-302P22KT5E55
Helping cstic for weight calc 0
Intermittent Current (HO) [A] 70.4 70.4
Intermittent Current (HO) [A] 64 64
Intermittent Current (NO) [A] 67.1 67.1
Intermittent Current (NO) [A] 57.2 57.2
kVA 30.5 30.5
LCP G Graphical Loc. Cont. Panel
Mains Option X No Mains Option
Mains Voltage 5 380 - 500 VAC
Material Net Weight 29.64
Modelcode01 FC-302P22KT5E55H1BGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Phase T Three phase
Power 110% (NO) [KW] 30 30
Power 160% (HO) [KW] 22 22
Power Loss HO [W] 547 547
Power Loss HO [W] 547 547
Power Loss NO [W] 739 739
Power Loss NO [W] 739 739
Power Rating P22K (P22K) 22 KW / 30 HP
Product Catalog NO_VIEW NO VIEW
Product Group FC- VLT® AutomationDrive FC-
Product Hierarchy 87E2660560030
Product View (Default) Global (Standard)
Product View (Switch) GLBL Global (Standard)
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
RFI Filter H1 (H1) RFI Class A1/B (C1)
Series 302 302
Software Language Pack X Standard Language Pack
Software Release SXXX Latest release std. SW.
STAT NO 60030
Typecode Part 1 FC-302P22KT5E55H1BGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Variant condition (Purch)






























302_2
302_POWER_GROUP_2
5
60030
A_OPT_FC-302P22KT5AX
BR_FC-302P22KT5B
BR_FC-302P22KT5BH1
B_OPT_FC-302P22KT5BX
C0_OPT_FC-302P22KT5CX
C1_OPT_FC-302P22KT5X
COT_FC-302P22KT5X
C_OPT_FC-302P22KT5XX
D_OPT_FC-302P22KT5DX
ECL_FC-302P22KT5E55
ECL_FC-302P22KT5E55H1
FC-302
FC-302P22KT5
FRAME_B2
HDW21_FC-302P22KT5X
HDW21_FC-302P22KT5XH1
HDW22_FC-302P22KT5X
HDW22_FC-302P22KT5XH1
HDW23_FC-302P22KT5X
HDW23_FC-302P22KT5XH1
IN_POWER_GROUP_2
LCP_FC-302P22KT5G
P22K
RFI_FC-302P22KT5H1
SV_FC-302P22KT5SXXX
SV_FC-302SXXX
SV_FC-302SXXXB2
VLT
Variant condition (ref. YV00)






























302_2
302_POWER_GROUP_2
5
60030
A_OPT_FC-302P22KT5AX
BR_FC-302P22KT5B
BR_FC-302P22KT5BH1
B_OPT_FC-302P22KT5BX
C0_OPT_FC-302P22KT5CX
C1_OPT_FC-302P22KT5X
COT_FC-302P22KT5X
C_OPT_FC-302P22KT5XX
D_OPT_FC-302P22KT5DX
ECL_FC-302P22KT5E55
ECL_FC-302P22KT5E55H1
FC-302
FC-302P22KT5
FRAME_B2
HDW21_FC-302P22KT5X
HDW21_FC-302P22KT5XH1
HDW22_FC-302P22KT5X
HDW22_FC-302P22KT5XH1
HDW23_FC-302P22KT5X
HDW23_FC-302P22KT5XH1
IN_POWER_GROUP_2
LCP_FC-302P22KT5G
P22K
RFI_FC-302P22KT5H1
SV_FC-302P22KT5SXXX
SV_FC-302SXXX
SV_FC-302SXXXB2
VLT
Vendor ERR01 Cannot Determine Vendor
Width w/ no C options [mm] 243,0 243,0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality