FC-302P7K5T5E55H1BGXXXXSXXXXAXBXCXXXXDX

131B1067

Frequency converter
FC-302P7K5T5E55H1BGXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(P7K5) 7.5 KW / 10 HP
Three phase 380 - 500 VAC IP55 / Type 12
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB No Mains Option
Latest release std. SW.
Frame: A5
No A Option No B Option
No C1 option No D option

Other options according to Model code

Model code: FC-302P7K5T5E55H1BGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 13.13 Kilogram
Net weight 12.51 Kilogram
Volume 52.36 Liter
EAN 5702427156647

 

A Option AX No A Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
B Option BX No B Option
Brake - Safe Stop B Brake chopper
C Option Software XX No software option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
Calculated Gross Weight [kg] 13.126
Calculated Net Weight [kg] 12.51
Calculated Package Weight 0.616
Coating PCB X Not coated PCB
Continuous Current (HO) [A] 16 16
Continuous Current (HO) [A] 14.5 14.5
D Option DX No D option
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
DrivePro category EXCH Exchange Unit
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Enclosure E55 IP55 / Type 12
Frame Size A5 A5
Height [mm] 420,0 420,0
HELP CHAR FC-302
HELP CHAR FC-302P7K5T5E55
Helping cstic for weight calc 0
Intermittent Current (HO) [A] 25.6 25.6
Intermittent Current (HO) [A] 23.2 23.2
kVA 11.1 11.1
LCP G Graphical Loc. Cont. Panel
Mains Option X No Mains Option
Mains Voltage 5 380 - 500 VAC
Material Net Weight 12.51
Modelcode01 FC-302P7K5T5E55H1BGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Phase T Three phase
Power 160% (HO) [KW] 7.5 7.5
Power Loss HO [W] 225 225
Power Loss HO [W] 225 225
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Product Catalog NO_VIEW NO VIEW
Product Group FC- VLT® AutomationDrive FC-
Product Hierarchy 87E2660560018
Product View (Default) Global (Standard)
Product View (Switch) GLBL Global (Standard)
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
RFI Filter H1 (H1) RFI Class A1/B (C1)
Series 302 302
Software Language Pack X Standard Language Pack
Software Release SXXX Latest release std. SW.
STAT NO 33077
Typecode Part 1 FC-302P7K5T5E55H1BGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Width w/ no C options [mm] 242,0 242,0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality