FC-302P11KT5E21H2BGXXXXSXXXXAXBXCXXXXDX

131B1592

Frequency converter
FC-302P11KT5E21H2BGXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(P11K) 11 KW / 15 HP
Three phase 380 - 500 VAC IP21 / Type 1
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB No Mains Option
Latest release std. SW.
Frame: B1
No A Option No B Option
No C1 option No D option

Other options according to Model code

Model code: FC-302P11KT5E21H2BGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 23.36 Kilogram
Net weight 19.74 Kilogram
Volume 105.71 Liter
EAN 5702427166820

 

A Option AX No A Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
B Option BX No B Option
Brake - Safe Stop B Brake chopper
C Option Software XX No software option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
Calculated Gross Weight [kg] 23.36
Calculated Net Weight [kg] 19.74
Calculated Package Weight 3.62
Coating PCB X Not coated PCB
Continuous Current (HO) [A] 24 24
Continuous Current (HO) [A] 21 21
Continuous Current (NO) [A] 32 32
Continuous Current (NO) [A] 27 27
D Option DX No D option
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
DrivePro category EXCH Exchange Unit
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Enclosure E21 IP21 / Type 1
Frame Size B1 B1
Height [mm] 494,0 494,0
HELP CHAR FC-302
HELP CHAR FC-302P11KT5E21
Helping cstic for weight calc 0
Intermittent Current (HO) [A] 38.4 38.4
Intermittent Current (HO) [A] 33.6 33.6
Intermittent Current (NO) [A] 35.2 35.2
Intermittent Current (NO) [A] 29.7 29.7
kVA 16.6 16.6
LCP G Graphical Loc. Cont. Panel
Mains Option X No Mains Option
Mains Voltage 5 380 - 500 VAC
Material Net Weight 19.74
Modelcode01 FC-302P11KT5E21H2BGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Phase T Three phase
Power 110% (NO) [KW] 15 15
Power 160% (HO) [KW] 11 11
Power Loss HO [W] 291 291
Power Loss HO [W] 291 291
Power Loss NO [W] 392 392
Power Loss NO [W] 392 392
Power Rating P11K (P11K) 11 KW / 15 HP
Product Catalog NO_VIEW NO VIEW
Product Group FC- VLT® AutomationDrive FC-
Product Hierarchy 87E2660560027
Product View (Default) Global (Standard)
Product View (Switch) GLBL Global (Standard)
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
RFI Filter H2 RFI Filter
Series 302 302
Software Language Pack X Standard Language Pack
Software Release SXXX Latest release std. SW.
STAT NO 60027
Typecode Part 1 FC-302P11KT5E21H2BGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Width w/ no C options [mm] 243,0 243,0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality