Filters have been reset since no results were found for the current filter selection.

Float Expansion Valves

Shows 41 product(s)

027B0081

Float valve, SV 3E

Product description: Float Valve, Approval: LLC CDC TYSK; CE; UKCA; EAC

027B2021

Float valve, SV 1

Inlet connection size [mm]: 25.7, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 65

027B2023

Float valve, SV 3

Inlet connection size [mm]: 25.7, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 65

027B2024

Float valve, SV 4

Inlet connection size [mm]: 21.8, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 120

027B2025

Float valve, SV 5

Inlet connection size [mm]: 21.8, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 120

027B2026

Float valve, SV 6

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 120

148G3092

Float valve, HFI 040

Inlet connection size [mm]: 100.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400

148G3093

Float valve, HFI 050

Inlet connection size [mm]: 100.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400

148G3094

Float valve, HFI 060

Inlet connection size [mm]: 100.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400

148G3095

Float valve, HFI 050

Inlet connection size [mm]: 150.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400

View: