Float valve, SV 3
027B2023
Inlet connection size [mm]: 25.70, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 65
Inlet connection size [mm]: 25.70, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 65
Gross weight | 10.1 Kilogram |
Net weight | 6.689 Kilogram |
Volume | 20.671 Liter |
EAN | 5702422036784 |
Gross weight | 10.1 Kilogram |
Net weight | 6.689 Kilogram |
Volume | 20.671 Liter |
EAN | 5702422036784 |
Approval |
CE EAC LLC CDC TYSK UL UKCA |
Balance pipe Solder conn. size | 1 1/8 in |
Balance pipe Weld conn. size | 1 in |
Body material | Low temperature steel |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | Low temperature, steel |
Contain batteries | No |
Cv value [gal/min] | 0.16 gal/min |
Differential pressure max[bar] | 16 bar |
Differential pressure max[psi] | 232 psi |
EU RoHS compliance | Out of scope |
Float housig material | Low temperature steel |
Fluid Group |
1 2 |
Inlet connection size [mm] | 25.7 mm |
Kv value [m³/h] | 0.14 m³/h |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Single pack |
PED category | I |
Pilot line conn. size [mm] | OD Ø9,8/ID Ø6,8 |
Pilot line conn. size [mm] | OD Ø9,8/ID Ø6,8 |
Pilot line connection type | Welding |
Product description | Float Valve |
Product group | Liquid level regulating valves |
Product Name Description | Float valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] | +41 °F/+89,6 °F, sub. Cooling |
Rated cap. conditions [SI] | +5 °C/+32 °C, sub. Cooling 4 K |
Rated cap. R404A/R507A [kW] | 9.7 kW |
Rated cap. R404A/R507A [TR] | 2.76 TR |
Rated capacity R134a [kW] | 10 kW |
Rated capacity R134a [TR] | 2.84 TR |
Rated capacity R22 [kW] | 13 kW |
Rated capacity R22 [TR] | 3.7 TR |
Rated capacity R717 [kW] | 64 kW |
Rated capacity R717 [TR] | 18.2 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R507A R717 |
SCIP dossier no. | 5afa1bd7-b40d-4068-a9f2-78f2cbcdaeb6 |
SCIP dossier product name | SV |
Temperature range [°C] [max] | 65 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 149 °F |
Temperature range [°F] [min] | -58 °F |
Type | SV 3 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Approval |
CE EAC LLC CDC TYSK UL UKCA |
Balance pipe Solder conn. size | 1 1/8 in |
Balance pipe Weld conn. size | 1 in |
Body material | Low temperature steel |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | Low temperature, steel |
Contain batteries | No |
Cv value [gal/min] | 0.16 gal/min |
Differential pressure max[bar] | 16 bar |
Differential pressure max[psi] | 232 psi |
EU RoHS compliance | Out of scope |
Float housig material | Low temperature steel |
Fluid Group |
1 2 |
Inlet connection size [mm] | 25.7 mm |
Kv value [m³/h] | 0.14 m³/h |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Single pack |
PED category | I |
Pilot line conn. size [mm] | OD Ø9,8/ID Ø6,8 |
Pilot line conn. size [mm] | OD Ø9,8/ID Ø6,8 |
Pilot line connection type | Welding |
Product description | Float Valve |
Product group | Liquid level regulating valves |
Product Name Description | Float valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] | +41 °F/+89,6 °F, sub. Cooling |
Rated cap. conditions [SI] | +5 °C/+32 °C, sub. Cooling 4 K |
Rated cap. R404A/R507A [kW] | 9.7 kW |
Rated cap. R404A/R507A [TR] | 2.76 TR |
Rated capacity R134a [kW] | 10 kW |
Rated capacity R134a [TR] | 2.84 TR |
Rated capacity R22 [kW] | 13 kW |
Rated capacity R22 [TR] | 3.7 TR |
Rated capacity R717 [kW] | 64 kW |
Rated capacity R717 [TR] | 18.2 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R507A R717 |
SCIP dossier no. | 5afa1bd7-b40d-4068-a9f2-78f2cbcdaeb6 |
SCIP dossier product name | SV |
Temperature range [°C] [max] | 65 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 149 °F |
Temperature range [°F] [min] | -58 °F |
Type | SV 3 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |