Float valve, SV 3E

027B0081

Product description: Float Valve, Approval: LLC CDC TYSK; CE; UKCA; EAC

Product details

Gross weight 7.608 Kilogram
Net weight 7.035 Kilogram
Volume 20.671 Liter
EAN 5702428292184

 

Approval CE
EAC
LLC CDC TYSK
UKCA
Balance pipe Solder conn. size 1 1/8 in
Balance pipe Weld conn. size 1 in
Body material Low temperature steel
China RoHS compliance Out of scope
Connection material Low temperature, steel
Cv value [gal/min] 0.16 gal/min
Differential pressure max[bar] 16 bar
Differential pressure max[psi] 232 psi
EU RoHS compliance Out of scope
Float housig material Steel
Fluid Group 1
2
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.14 m³/h
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
PED category I
Pilot line conn. size [mm] OD Ø9,8/ID Ø6,8
Pilot line conn. size [mm] OD Ø9,8/ID Ø6,8
Pilot line connection type Welding
Product description Float Valve
Product group Liquid level regulating valves
Product Name Description Float valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] +41 °F/+89,6 °F, sub. Cooling
Rated cap. conditions [SI] +5 °C/+32 °C, sub. Cooling 4 K
Rated cap. R404A/R507A [kW] 9.7 kW
Rated cap. R404A/R507A [TR] 2.76 TR
Rated capacity R134a [kW] 10 kW
Rated capacity R134a [TR] 2.84 TR
Rated capacity R22 [kW] 13 kW
Rated capacity R22 [TR] 3.7 TR
Rated capacity R717 [kW] 64 kW
Rated capacity R717 [TR] 18.2 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1270
R170
R290
R600
R600a
RE170
SCIP dossier no. f8fe2fb6-0750-4373-b03a-5b5988b72210
SCIP dossier product name Four-way valve(1)
Temperature range [°C] [max] 65 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 149 °F
Temperature range [°F] [min] -58 °F
Type SV 3E
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality