Float valve, SV 6

027B2026

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 120

Product details

Gross weight 25.75 Kilogram
Net weight 24.5 Kilogram
Volume 69.3 Liter
EAN 5702422148159

 

Approval CE
EAC
LLC CDC TYSK
UL
UKCA
Balance pipe Weld conn. size 1 in
Body material Steel
CE evaluated Yes
China RoHS compliance Out of scope
Connection material Steel
Contain batteries No
Cv value [gal/min] 0.5 gal/min
Differential pressure max[bar] 19 bar
Differential pressure max[psi] 276 psi
EU RoHS compliance Out of scope
Float housig material Steel
Fluid Group 1
2
Kv value [m³/h] 0.43 m³/h
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
PED category II
Pilot line connection type Welding
Product description Float Valve
Product group Liquid level regulating valves
Product Name Description Float valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] +41 °F/+89,6 °F, sub. Cooling
Rated cap. conditions [SI] +5 °C/+32 °C, sub. Cooling 4 K
Rated cap. R404A/R507A [kW] 28.1 kW
Rated cap. R404A/R507A [TR] 7.99 TR
Rated capacity R134a [kW] 29.9 kW
Rated capacity R134a [TR] 8.5 TR
Rated capacity R22 [kW] 38.3 kW
Rated capacity R22 [TR] 10.89 TR
Rated capacity R717 [kW] 186 kW
Rated capacity R717 [TR] 52.9 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R507A
R717
SCIP dossier no. d8b0f6a1-728a-40b2-874a-789152b4342b
SCIP dossier product name SV
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -58 °F
Type SV 6
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality