Wire position sensors

Show more
Wire position sensors

Shows 12 product(s)

098G2018

Wire position sensor, DST X800, 8000 mm, Single, 4 - 20 mA

Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 8000, Specification key: SM1S8000HA3 0033X00

098G2019

Wire position sensor, DST X800, 3300 mm, Single, 0 - 10 V

Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 3300, Specification key: SM1S3300HA2 0033X0

098G2022

Wire position sensor, DST X800, 5300 mm, Single, 4 - 20 mA

Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 5300, Specification key: SM1S5300HA3 0033A00

098G2025

Wire position sensor, DST X800, 1800 mm, Single, 4 - 20 mA

Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 1800, Specification key: SM1S1800HA3 0033X00

098G2028

Wire position sensor, DST X800, 4800 mm, Half - redundant, CAN-open

Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 4800, Specification key: SN1H4800HC1 0033E00

098G2029

Wire position sensor, DST X800, 8300 mm, Single, 4 - 20 mA

Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 8300, Specification key: SN1S8300HA3 L033X00

098G2033

Wire position sensor, DST X800, 8300 mm, Redundant, CAN-open

Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 8300, Specification key: SN3R8300HC1 0033X00

098G2034

Wire position sensor, DST X800, 3300 mm, Single, 4 - 20 mA

Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 3300, Specification key: SM1S3300HA3 0033X00

098G2035

Wire position sensor, DST X800, 8300 mm, Single, 0 - 10 V

Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 8300, Specification key: SM1S8300HA2 0033X00

098G2037

Wire position sensor, DST X800, 6300 mm, Single, 0.5 - 4.5 V

Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 6300, Specification key: SM1S6300HA1 L033A00

View: