Wire position sensor, DST X800, 8300 mm, Single, 4 - 20 mA

098G2029

This product is not available in this store. Please contact your local Customer Service Center.

Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 8300, Specification key: SN1S8300HA3 L033X00

Product details

Gross weight 0.948 Kilogram
Net weight 0.73 Kilogram
Volume 4.528 Liter
EAN 5715162216897

 

Accessories NO
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Circuit Type Single
Contain batteries No
Electrical connection M12 x 1
Electrical connection size 5 pin
Electrical connection standard IEC 61076-2-101
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Measuring range [mm] 8300 mm
Output signal 4 - 20 mA
Packing format Multi pack
Product group Sensors
Product Name Description Wire position sensor
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c6103306-3329-4eb8-b618-6b14a0afa053
SCIP dossier product name GSH
Specification key SN1S8300HA3 L033X00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 10 V
Type DST X800
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality