Wire position sensor, DST X800, 6300 mm, Single, 0.5 - 4.5 V
098G2037
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 6300, Specification key: SM1S6300HA1 L033A00
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 6300, Specification key: SM1S6300HA1 L033A00
Gross weight | 1.097 Kg |
Net weight | 0.64 Kg |
Volume | 4.451 Liter |
EAN | 5715162441435 |
Gross weight | 1.097 Kg |
Net weight | 0.64 Kg |
Volume | 4.451 Liter |
EAN | 5715162441435 |
Accessories | YES |
China RoHS compliance | Out of scope |
Circuit type | Single |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range [mm] | 6300 mm |
Output signal | 0.5 - 4.5 V |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | SM1S6300HA1 L033A00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |
Accessories | YES |
China RoHS compliance | Out of scope |
Circuit type | Single |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range [mm] | 6300 mm |
Output signal | 0.5 - 4.5 V |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | SM1S6300HA1 L033A00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |