Wire position sensor, DST X800, 8300 mm, Redundant, CAN-open
098G2033
Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 8300, Specification key: SN3R8300HC1 0033X00
Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 8300, Specification key: SN3R8300HC1 0033X00
Gross weight | 0.974 Kilogram |
Net weight | 0.73 Kilogram |
Volume | 4.838 Liter |
EAN | 5715162283974 |
Gross weight | 0.974 Kilogram |
Net weight | 0.73 Kilogram |
Volume | 4.838 Liter |
EAN | 5715162283974 |
Accessories | NO |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range [mm] | 8300 mm |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | SN3R8300HC1 0033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |
UL evaluated | Out of scope |
Accessories | NO |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Measuring range [mm] | 8300 mm |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | SN3R8300HC1 0033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |
UL evaluated | Out of scope |