Shows 6 product(s)

042N4230

Solenoid coil, AY240C, US Spade, Supply voltage [V] AC: 208 - 240, Multi pack

Electrical connection: US Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N4233

Solenoid coil, AY120C, US Spade, Supply voltage [V] AC: 110 - 120, Multi pack

Electrical connection: US Spade, Supply voltage [V] AC: 110 - 120, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N4236

Solenoid coil, AY024C, Supply voltage [V] AC: 24, Multi pack

Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm

042N8230

Solenoid coil, AY240C, US Spade, Supply voltage [V] AC: 208 - 240, Industrial pack

Electrical connection: US Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N8233

Solenoid coil, AY120C, US Spade, Supply voltage [V] AC: 110 - 120, Industrial pack

Electrical connection: US Spade, Supply voltage [V] AC: 110 - 120, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N8236

Solenoid coil, AY024C, Supply voltage [V] AC: 24, Industrial pack

Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm

View: