Shows 15 product(s)

009L7399

Shut-off ball valve, GBCH 18s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 18, Outlet size [mm]: 18.00

009L7406

Shut-off ball valve, GBCH 28s

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet size [mm]: 28, Outlet size [mm]: 28.00

009L7410

Shut-off ball valve, GBCH 35s

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet size [mm]: 35, Outlet size [mm]: 35.00

009L7411

Shut-off ball valve, GBCH 42s

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet size [mm]: 42, Outlet size [mm]: 42.00

009L7415

Shut-off ball valve, GBCH 6s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009L7416

Shut-off ball valve, GBCH 10s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

009L7417

Shut-off ball valve, GBCH 12s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in

009L7418

Shut-off ball valve, GBCH 16s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in

009L7419

Shut-off ball valve, GBCH 18s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/4 in, Outlet size [in]: 3/4 in

009L7420

Shut-off ball valve, GBCH 22s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in

View: