Shut-off ball valve, GBCH 35s
009L7410
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet size [mm]: 35.00, Outlet size [mm]: 35.00
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet size [mm]: 35.00, Outlet size [mm]: 35.00
Gross weight | 1.648 Kilogram |
Net weight | 1.469 Kilogram |
Volume | 2.578 Liter |
EAN | 5702428515405 |
Gross weight | 1.648 Kilogram |
Net weight | 1.469 Kilogram |
Volume | 2.578 Liter |
EAN | 5702428515405 |
Access port | No |
Approval |
CE UKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Cv value [gal/min] | 123.63 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group | 2 |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Butt weld |
Inlet size [mm] | 35 mm |
Kv value [m³/h] | 106.95 m³/h |
Max. Working Pressure [bar] | 75 bar |
Max. Working Pressure [psig] | 1088 psig |
Outlet connection type | Butt weld |
Outlet size [mm] | 35 mm |
Packing format | Multi pack |
Panel mounting option | M6 × 1.0 (2 PC) |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 5 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R744 |
SCIP dossier no. | 4b2fe785-688b-4157-ad7e-68b26c6e3e7b |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBCH 35s |
UK RoHS compliance | Out of scope |
Access port | No |
Approval |
CE UKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Cv value [gal/min] | 123.63 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group | 2 |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Butt weld |
Inlet size [mm] | 35 mm |
Kv value [m³/h] | 106.95 m³/h |
Max. Working Pressure [bar] | 75 bar |
Max. Working Pressure [psig] | 1088 psig |
Outlet connection type | Butt weld |
Outlet size [mm] | 35 mm |
Packing format | Multi pack |
Panel mounting option | M6 × 1.0 (2 PC) |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 5 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R744 |
SCIP dossier no. | 4b2fe785-688b-4157-ad7e-68b26c6e3e7b |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBCH 35s |
UK RoHS compliance | Out of scope |