Shut-off ball valve, GBCH 16s

009L7418

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in

Product details

Gross weight 0.305 Kilogram
Net weight 0.248 Kilogram
Volume 0.795 Liter
EAN 5702428515351

 

Access port No
Approval CE
UKCA
Body material Brass
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material copper
Contain batteries No
Cv value [gal/min] 13.61 gal/min
Direction Straightway
Equipment Cap w. wire seal
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Embossed 2-way arrow
Fluid Group 2
Ignition source assessment Yes
Inlet connection type Solder, ODF
Inlet size [in] 5/8 in
Kv value [m³/h] 11.77 m³/h
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
Outlet connection type Solder, ODF
Outlet size [in] 5/8 in
Packing format Multi pack
Panel mounting option M4 × 0.7 (2 PC)
PED category Art. 4, par. 3
Product accessories BM/GBC valve accessories
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 25 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. 4b2fe785-688b-4157-ad7e-68b26c6e3e7b
Serviceable BM/GBC valve spare parts
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -40 °F
Type GBCH 16s

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality