Show more
OFC

Shows 11 product(s)

020-5420

Check and Stop valve, OFC 80s

Connection material: aluminium, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

020-5422

Check and Stop valve, OFC 80sx

Connection material: Aluminum, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

020-5485

Check and Stop valve, OFC 80s

Connection material: aluminium, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

020-5490

Check and Stop valve, OFC 80s

Connection material: aluminium, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

020C5420

Check and Stop valve, OFC 80B

Connection material: Aluminum, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

020C5421

Check and Stop valve, OFC 80BC

Connection material: aluminium, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

020C5422

Check and Stop valve, OFC 80C

Connection material: aluminium, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

020C5424

Check and Stop valve, OFC 80BC

Connection material: aluminium, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

020C5427

Check and Stop valve, OFC 80BC

Connection material: aluminium, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

020C5428

Check and Stop valve, OFC 80

Connection material: aluminium, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

View: