Check and Stop valve, OFC 80sx
020-5422
Connection material: Aluminun, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23.0
Connection material: Aluminun, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23.0
Gross weight | 13.04 Kilogram |
Net weight | 4.32 Kilogram |
Volume | 67.773 Liter |
EAN | 5715162423967 |
Gross weight | 13.04 Kilogram |
Net weight | 4.32 Kilogram |
Volume | 67.773 Liter |
EAN | 5715162423967 |
Approval |
C UL US LISTED CE UKCA |
Body material | Aluminium |
Connection material | Aluminun |
Cv value [gal/min] | 312 gal/min |
Design | Piston |
Direction | Angleway |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Ignition source assessment | No |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flange |
Inlet size [in] | 2 1/8 in |
Inlet size [mm] | 54 mm |
Kv value [m³/h] | 270 m³/h |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 23 bar |
Max. Working Pressure [psig] | 334 psig |
Min. Pressure drop [bar] | 0.005 bar |
Min. Pressure drop [psi] | 0.07 psi |
Oil free refrigerants |
R1234ze(E) R134a R513A R515B |
Outlet connection type | Flange |
Outlet size [in] | 3 1/8 in |
Outlet size [mm] | 80 mm |
Packing format | Single pack |
Parts included | Flange kit |
PED category | I |
Product accessories | No |
Product group | Check valves |
Product Name Description | Check and Stop valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R134a R513A R515B |
SCIP dossier no. | a7d4344b-ba97-4b6f-9f6f-78899065c5b4 |
SCIP dossier product name | OFC |
Serviceable | Check valve spare parts |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | 0 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | 32 °F |
Type | OFC 80sx |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL approved refrigerants |
R134a R513A R515B |
Approval |
C UL US LISTED CE UKCA |
Body material | Aluminium |
Connection material | Aluminun |
Cv value [gal/min] | 312 gal/min |
Design | Piston |
Direction | Angleway |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Ignition source assessment | No |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flange |
Inlet size [in] | 2 1/8 in |
Inlet size [mm] | 54 mm |
Kv value [m³/h] | 270 m³/h |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 23 bar |
Max. Working Pressure [psig] | 334 psig |
Min. Pressure drop [bar] | 0.005 bar |
Min. Pressure drop [psi] | 0.07 psi |
Oil free refrigerants |
R1234ze(E) R134a R513A R515B |
Outlet connection type | Flange |
Outlet size [in] | 3 1/8 in |
Outlet size [mm] | 80 mm |
Packing format | Single pack |
Parts included | Flange kit |
PED category | I |
Product accessories | No |
Product group | Check valves |
Product Name Description | Check and Stop valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R134a R513A R515B |
SCIP dossier no. | a7d4344b-ba97-4b6f-9f6f-78899065c5b4 |
SCIP dossier product name | OFC |
Serviceable | Check valve spare parts |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | 0 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | 32 °F |
Type | OFC 80sx |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL approved refrigerants |
R134a R513A R515B |