Check and Stop valve, OFC 80BC

020C5424

Connection material: aluminium, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23

Product details

Gross weight 18.282 Kilogram
Net weight 12.297 Kilogram
Volume 62.33 Liter
EAN 5715255026532

 

Approval CE
cURus recognized
Ball valve ° (seen from elbow)
Body material Aluminium
Connection material Aluminium
Contain batteries No
Cv value [gal/min] 312 gal/min
Design Piston
Direction Angleway
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Ignition source assessment No
Inlet connection type Flange
Inlet size [in] 2 1/8 in
Inlet size [mm] 54 mm
Kv value [m³/h] 270 m³/h
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 23 bar
Max. Working Pressure [psig] 334 psig
Min. Pressure drop [bar] 0.005 bar
Min. Pressure drop [psi] 0.07 psi
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
Outlet connection type Flange
Outlet size [in] 3 1/8 in
Outlet size [mm] 80 mm
Packing format Single pack
Parts included Flange kit
PED category I
Product accessories Check valve accessories
Product group Check valves
Product Name Description Check and Stop valve
Quantity per packing format 1 pc
Refrigerants R1234ze(E)
R134a
R513A
R515B
Serviceable Check valve spare parts
Side port quantity [pc] 2 pc
Spring color Blue
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] 0 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] 32 °F
Type OFC 80BC
UL approval file name SA7200
UL approved refrigerants R134a
R513A
R515B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality