Shows 273 product(s)

140F0328

Heating Mats, DEVIheat™ 150S, 150 W/m², 0.50 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 1, Application: Floor heating

140F0329

Heating Mats, DEVIheat™ 150S, 150 W/m², 1.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 2, Application: Floor heating

140F0330

Heating Mats, DEVIheat™ 150S, 150 W/m², 1.50 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 3, Application: Floor heating

140F0331

Heating Mats, DEVIheat™ 150S, 150 W/m², 2.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 4, Application: Floor heating

140F0332

Heating Mats, DEVIheat™ 150S, 150 W/m², 2.50 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 5, Application: Floor heating

140F0333

Heating Mats, DEVIheat™ 150S, 150 W/m², 3.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 6, Application: Floor heating

140F0334

Heating Mats, DEVIheat™ 150S, 150 W/m², 3.50 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 7, Application: Floor heating

140F0335

Heating Mats, DEVIheat™ 150S, 150 W/m², 4.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 8, Application: Floor heating

140F0336

Heating Mats, DEVIheat™ 150S, 150 W/m², 5.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 10, Application: Floor heating

140F0337

Heating Mats, DEVIheat™ 150S, 150 W/m², 9.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 18, Application: Floor heating

View: