DEVImat™ / ECmat: High-quality, fully screened, twin-conductor, self-adhesive heating mat for fast, safe installation in existing floors. DEVImat™ / ECmat stands out as an exceptionally high-quality heating mat, featuring a 360° fully screened, twin-conductor configuration. With FEP insulated conductors and a red PVDF outer sheath (non-UV stable), it offers a comprehensive solution for efficient floor heating. The mat's round profile, low height (only 3.5 mm), and robust construction ensure a swift, straightforward, and secure installation process—particularly suitable for renovating existing floors. Designed with a focus on quality and practicality, DEVImat™ / ECmat provides reliable and effective floor heating for various residential and commercial applications, emphasizing ease of use and efficiency.
Shows 89 product(s)
Heating Mats, DEVImat™ 100T, 100 W/m², 0.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 1, Application: Floor heating
Heating Mats, DEVImat™ 100T, 100 W/m², 1.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 2, Application: Floor heating
Heating Mats, DEVImat™ 100T, 100 W/m², 1.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 3, Application: Floor heating
Heating Mats, DEVImat™ 100T, 100 W/m², 2.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 4, Application: Floor heating
Heating Mats, DEVImat™ 100T, 100 W/m², 2.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 5, Application: Floor heating
Heating Mats, DEVImat™ 100T, 100 W/m², 3.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 6, Application: Floor heating
Heating Mats, DEVImat™ 100T, 100 W/m², 3.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 7, Application: Floor heating
Heating Mats, DEVImat™ 100T, 100 W/m², 4.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 8, Application: Floor heating
Heating Mats, DEVImat™ 100T, 100 W/m², 5.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 10, Application: Floor heating
Heating Mats, DEVImat™ 100T, 100 W/m², 6.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 12, Application: Floor heating