Heating Mats, DEVIheat™ 150S, 150 W/m², 1.50 m², Supply voltage [V] AC: 230
140F0330
Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 3, Application: Floor heating
Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 3, Application: Floor heating
Gross weight | 1.02 Kilogram |
Net weight | 1.01 Kilogram |
Volume | 12.615 Liter |
EAN | 5703466202791 |
Gross weight | 1.02 Kilogram |
Net weight | 1.01 Kilogram |
Volume | 12.615 Liter |
EAN | 5703466202791 |
Application | Floor heating |
Approval |
CE UkrTEST EAC |
Cable diameter [mm] | 2.5 mm |
Cable resistance [Ohm] | 235 |
Cable screen | Copper braid |
Cable type | Single conductor |
CE evaluated | Yes |
Certification company |
Intertek Semko UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [m] | 3 m |
Cold lead quantity | 2 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DSWB |
Conductor insulation | FEP |
Contain batteries | No |
Coverage area [m²] | 1.5 m² |
Deformation strength [N] | 600 N |
Description | DEVIheat 150S 225W 230V 0.5x3m |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 225 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 3 m |
Mat output [W/m²] | 150 W/m² |
Mat width [m] | 0.5 m |
Non operating temperature [°C] [Max] | 120 °C |
Operating temperature [°C] [max] | 110 °C |
Outer sheath | PVDF |
Outer sheath colour | Red |
Package depth [mm] | 145 mm |
Package height [mm] | 590 mm |
Package width [mm] | 145 mm |
Product description | DEVIheat™ 150S |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 3 mm |
Type | DEVIheat™ 150S |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application | Floor heating |
Approval |
CE UkrTEST EAC |
Cable diameter [mm] | 2.5 mm |
Cable resistance [Ohm] | 235 |
Cable screen | Copper braid |
Cable type | Single conductor |
CE evaluated | Yes |
Certification company |
Intertek Semko UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [m] | 3 m |
Cold lead quantity | 2 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DSWB |
Conductor insulation | FEP |
Contain batteries | No |
Coverage area [m²] | 1.5 m² |
Deformation strength [N] | 600 N |
Description | DEVIheat 150S 225W 230V 0.5x3m |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 225 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 3 m |
Mat output [W/m²] | 150 W/m² |
Mat width [m] | 0.5 m |
Non operating temperature [°C] [Max] | 120 °C |
Operating temperature [°C] [max] | 110 °C |
Outer sheath | PVDF |
Outer sheath colour | Red |
Package depth [mm] | 145 mm |
Package height [mm] | 590 mm |
Package width [mm] | 145 mm |
Product description | DEVIheat™ 150S |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 3 mm |
Type | DEVIheat™ 150S |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |