Shows 21 product(s)
Comsys ADF P300, 300A, 480V-TN, IP43
Comsys active filter
300 A, 480 V-TN, IP43
multi-master, ext. HMI
P300-300/480_TCE83Q--43
Comsys ADF P300, 270A, 690V-TN, IP43
P300-270/690_TCE83G--43"
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.
Comsys ADF P300, 150A, 480V-TN, IP54
P300-150/480_TCE41O--54"
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.
Comsys ADF P300, 300A, 480V-TN, IP54
Comsys active filter
300 A, 480 V-TN, IP54
multi-master, ext. HMI
P300-300/480_TCE83Q--54
Comsys ADF P100, 50A, 480V-TN, IP20
P100-50/480_T-E-----20"
The ADF P100 active filter is a wall-mounted harmonic filter available
in protection ratings IP20 and IP21. The HMI is available as a standard
feature. Compatible with VLT®, VACON® and iC7 drives from Danfoss.
Comsys ADF P100, 75A, 480V-TN, IP20
P100-75/480_T-E-----20"
The ADF P100 active filter is a wall-mounted harmonic filter available
in protection ratings IP20 and IP21. The HMI is available as a standard
feature. Compatible with VLT®, VACON® and iC7 drives from Danfoss.
Comsys ADF P100, 90A, 480V-TN, IP20
P100-90/480_T-E-----20"
The ADF P100 active filter is a wall-mounted harmonic filter available
in protection ratings IP20 and IP21. The HMI is available as a standard
feature. Compatible with VLT®, VACON® and iC7 drives from Danfoss.
Comsys ADF P100, 90A, 480V-TN, IP21
P100-90/480_T-E-----21"
The ADF P100 active filter is a wall-mounted harmonic filter available
in protection ratings IP20 and IP21. The HMI is available as a standard
feature. Compatible with VLT®, VACON® and iC7 drives from Danfoss.
Comsys ADF P100, 120A, 480V-TN, IP20
P100-120/480_T-E-----20"
The ADF P100 active filter is a wall-mounted harmonic filter available
in protection ratings IP20 and IP21. The HMI is available as a standard
feature. Compatible with VLT®, VACON® and iC7 drives from Danfoss.
Comsys ADF P100, 120A, 480V-TN, IP21
P100-120/480_T-E-----21"
The ADF P100 active filter is a wall-mounted harmonic filter available
in protection ratings IP20 and IP21. The HMI is available as a standard
feature. Compatible with VLT®, VACON® and iC7 drives from Danfoss.