Comsys ADF P100, 75A, 480V-TN, IP20

099H0426

P100-75/480_T-E-----20"
The ADF P100 active filter is a wall-mounted harmonic filter available
in protection ratings IP20 and IP21. The HMI is available as a standard
feature. Compatible with VLT®, VACON® and iC7 drives from Danfoss.

Product details

Gross weight 96 kg
Net weight 91 kg
Volume 1.935 l
EAN 5715253136974

Options

Options Power options

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality