Comsys ADF P300, 150A, 480V-TN, IP54

099H0415

P300-150/480_TCE41O--54"
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.

Product details

Gross weight 335 kg
Net weight 335 kg
Volume 0.558 l
EAN 5715253122106

Options

Options Power options

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality