Comsys ADF P300, 270A, 690V-TN, IP43

099H0293

P300-270/690_TCE83G--43"
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.

Product details

Gross weight 639 kg
Net weight 639 kg
Volume 1.11 m3
EAN 5714853435371

Options

Options Power options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality