Comsys ADF P300, 300A, 480V-TN, IP54

099H0417

Comsys active filter
300 A, 480 V-TN, IP54
multi-master, ext. HMI
P300-300/480_TCE83Q--54

Product details

Gross weight 472 kg
Net weight 472 kg
Volume 0.834 l
EAN 5715253122151

Options

Options Power options

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality