Shows 291 product(s)
Control Card for 24V ctl.Frame S1,S2,S3
Control Card for 24V ctl.Frame size S1,S2 and S3. Boards sent as spare
parts are not loaded with firmware. After replacing Control Card, load
firmware into the soft starter.
Motor Control Kit for small T5 starter
Motor Control Kit for Frame size S1, Mains Voltage T5 (200-525V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Motor Control Kit for big T5 starter
Motor Control Kit for Frame size S2,S3 Mains Voltage T5 (200-525V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Motor Control T7 for S3 size starter
Motor Control Kit for Frame size S3, Mains Voltage T7 (380-690V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Motor Control Kit for small T7 starter
Motor Control Kit for Frame size S1, Mains Voltage T7 (380-690V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Motor Control Kit for big T7 starter
Motor Control Kit for Frame size S2,S3 Mains Voltage T7(380-690V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Motor Control T5 for S3 size starter
Motor Control Kit for Frame size S3, Mains Voltage T5 (200-525V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
MCD60275CT5S2X00CV1
MCD60275CT5S2X00CV1
VLT® Soft Starter MCD 600
Bez int. přemos. stykače
275 A, (5) Třífázové 200–525 V AC
(S2) Velikost skříně 2, (00) IP00
Control Voltage: (CV1) 24 V AC/V DC
Další volitelné doplňky dle typového kódu
MCD60448CT5S2X00CV1
MCD60448CT5S2X00CV1
VLT® Soft Starter MCD 600
Bez int. přemos. stykače
448 A, (5) Třífázové 200–525 V AC
(S2) Velikost skříně 2, (00) IP00
Control Voltage: (CV1) 24 V AC/V DC
Další volitelné doplňky dle typového kódu
MCD60215CT7S2X00CV1
MCD60215CT7S2X00CV1
VLT® Soft Starter MCD 600
Bez int. přemos. stykače
215 A, (7) Třífázové 380–690 V AC
(S2) Velikost skříně 2, (00) IP00
Control Voltage: (CV1) 24 V AC/V DC
Další volitelné doplňky dle typového kódu