AME 130, Supply voltage [V] AC: 24, 24 s/mm, 5.5 mm

082H8046

AME 130 H 24V 24s/mm 5,5mm 200N

제품 세부정보

총 중량 0.362 Kilogram
순중량 0.362 Kilogram
Volume 1.02 Liter
EAN 5702421552032

 

Actuator speed [s/mm] 24 s/mm
Actuator type Electrical
China RoHS compliance Out of scope
Closing force [N] 200 N
Contain batteries No
Control input signal Y [mA] 0 - 20 mA
Control input signal Y [V] 0 - 10 V
Control signal type Modulating
Description AME 130 H 24V 24s/mm 5,5mm 200N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP42
Manual operation ¿¹
Position feedback yes
Protection Class of the Coating II
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Safety function 아님
SCIP 서류 번호 5941c580-cf9b-456d-b3c6-52adde56771d
SCIP 서류 제품 이름 AMV (E) 130 - 150
Speed type C¥AØ
Spindle speed [s/mm] 24 s/mm
Spring down (return) 없음
Spring up 없음
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 5.5 mm
Turn time per 90° [s] 0 "
공급 전압 [V] AC 24 V
용도 fan coils
전력 소비 [W] 1 W
제품군 Gear actuators
주변 온도 [°C] [최대] 55 °C
주변 온도 [°C] [최소] 0 °C
형식 AME 130

附件

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

軟體

Software and firmware to extend functionality