Shows 8 product(s)

183B1000

EvoFlat 4.0F, Typ 1, Měď

EvoFlat 4.0 F1, self-acting station for radiator heating, composite body with EPS cover, DHW HEX copper type 1

183B1001

EvoFlat 4.0F, Typ 2, Měď

EvoFlat 4.0 F2, self-acting station for radiator heating, composite body with EPS cover, DHW HEX copper type 2

183B1002

EvoFlat 4.0F, Typ 3, Měď

EvoFlat 4.0 F3, self-acting station for radiator heating, composite body with EPS cover, DHW HEX copper type 3

183B1003

EvoFlat 4.0F, Typ 4, Měď

EvoFlat 4.0 F4, self-acting station for radiator heating, composite body with EPS cover, DHW HEX copper type 4

183B1500

EvoFlat 4.0F, Typ 1, Nerezová ocel

EvoFlat 4.0 F1 StS, self-acting station for radiator heating, composite body with EPS cover, DHW HEX stainless steel type 1

183B1501

EvoFlat 4.0F, Typ 2, Nerezová ocel

EvoFlat 4.0 F2 StS, self-acting station for radiator heating, composite body with EPS cover, DHW HEX stainless steel type 2

183B1502

EvoFlat 4.0F, Typ 3, Nerezová ocel

EvoFlat 4.0 F3 StS, self-acting station for radiator heating, composite body with EPS cover, DHW HEX stainless steel type 3

183B1503

EvoFlat 4.0F, Typ 4, Nerezová ocel

EvoFlat 4.0 F4 StS, self-acting station for radiator heating, composite body with EPS cover, DHW HEX stainless steel type 4

Zobrazit: