VLT® AQUA Drive FC 202 Panel

Shows 720 product(s)

132L6598

S202005T4E12N0DDXXXCXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
5HP, 460 Volt, Nema 12

No Bypass, Drive Disconnect Switch,
Drive Fusing, No Control Selection A,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
C Contactor Motor Select,
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A5
APU TIER: Tier 2

S202005T4E12N0DDXXXCXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING: 007N0331

Model code: S202005T4E12N0DDXXXCXXZ2XGXXXXXXXXXXXXXX

132L6666

S202010T1E3R3CMD2XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
10 HP, 208 Volt, Nema 3R

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: 0.5
APU TIER: Tier 2

S202010T1E3R3CMD2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5494

Model code: S202010T1E3R3CMD2XXSXXZ2XGXXXXXXXXXXXXXX

132N2782

S202015T6E3RN0DDXXXSXXZXXGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
15 HP, 600 Volt, Nema 3R

No Bypass, Drive Disconnect Switch,
Drive Fusing, No Control Selection A,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
No Filter, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: 0.5
APU TIER: Tier 2

S202015T6E3RN0DDXXXSXXZXXGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5001

Model code: S202015T6E3RN0DDXXXSXXZXXGXXXXXXXXXXXXXX

132X3165

S202060T6E013CMM2XXDLLZXXGXXXXXXXXPXXXXX

APU CONSISTING OF:
FC-202 VFD
60 HP, 600 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
D Dual Motor,
25 HP, 25 HP
No Filter, No Communication Cards,
Relay Card MCB 105, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C1
APU TIER: Tier 3

S202060T6E013CMM2XXDLLZXXGXXXXXXXXPXXXXX
MECHANICAL DRAWING: 176U8479
ELECTRICAL DRAWING: 007N0964

Model code: S202060T6E013CMM2XXDLLZXXGXXXXXXXXPXXXXX

132X3166

S202005T6E013CMM2XXSXXZXXGXXXXXXXXPXXXXX

APU CONSISTING OF:
FC-202 VFD
5HP, 600 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
No Filter, No Communication Cards,
Relay Card MCB 105, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A3
APU TIER: Tier 2

S202005T6E013CMM2XXSXXZXXGXXXXXXXXPXXXXX
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0302

Model code: S202005T6E013CMM2XXSXXZXXGXXXXXXXXPXXXXX

132X4971

S202010T6E013CMM2XXSXXZXXGXXXXXXXXPXXXXX

APU CONSISTING OF:
FC-202 VFD
10 HP, 600 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
No Filter, No Communication Cards,
Relay Card MCB 105, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A3
APU TIER: Tier 2

S202010T6E013CMM2XXSXXZXXGXXXXXXXXPXXXXX
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0302

Model code: S202010T6E013CMM2XXSXXZXXGXXXXXXXXPXXXXX

132X5220

S202010T6E013CMM2DXSXXZXXGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
10 HP, 600 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
D Output dV/dt Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
No Filter, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A3
APU TIER: Tier 3

S202010T6E013CMM2DXSXXZXXGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U5288
ELECTRICAL DRAWING: 007N0300

Model code: S202010T6E013CMM2DXSXXZXXGXXXXXXXXXXXXXX

132X7252

S202015T4E123CMN2XXSXXZ2XGXXXXXXXXPXXXXX

APU CONSISTING OF:
FC-202 VFD
15 HP, 460 Volt, Nema 12

3 Contactor Bypass, Main Disconnect Switch,
100kA SCCR, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
RFI Filter Standard, No Communication Cards,
Relay Card MCB 105, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 2

S202015T4E123CMN2XXSXXZ2XGXXXXXXXXPXXXXX
MECHANICAL DRAWING: 176U8472
ELECTRICAL DRAWING: 007N0958

Model code: S202015T4E123CMN2XXSXXZ2XGXXXXXXXXPXXXXX

132X7253

S202003T4E123CMN2XXSXXZ2XGXXXXXXXXPXXXXX

APU CONSISTING OF:
FC-202 VFD
3 HP, 460 Volt, Nema 12

3 Contactor Bypass, Main Disconnect Switch,
100kA SCCR, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
RFI Filter Standard, No Communication Cards,
Relay Card MCB 105, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A5
APU TIER: Tier 2

S202003T4E123CMN2XXSXXZ2XGXXXXXXXXPXXXXX
MECHANICAL DRAWING: 176U5290
ELECTRICAL DRAWING: 007N0630

Model code: S202003T4E123CMN2XXSXXZ2XGXXXXXXXXPXXXXX

132X9880

S202020T6E013CMM2XXSXXZXXGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
20 HP, 600 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
No Filter, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 2

S202020T6E013CMM2XXSXXZXXGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8472
ELECTRICAL DRAWING: 007N0958

Model code: S202020T6E013CMM2XXSXXZXXGXXXXXXXXXXXXXX

View: