Configure product

STD. Panel Configurator FC-202

Select your base selections to your new product

General
Required
(S) Standard
(202) AQUA Drive Advanced
(060) 60 HP
(T6) 600 Volt
(M) Main Disconnect Switch
(X) X No Reactor/Filter
(X) X Current Style A-C frame
(D) D Dual Motor
(L) 25 HP
(X) No Filter
(X) No Adaptation A
(X) No Adaptation B
(XXX) Latest Software Release
(X) Standard Language Pack
(X) No C0 option
(X) No C1 option
(XX) No Software option
(C1) C1
(3) Tier 3
(FC-202P45KT6E21HXXGX) FC-202P45KT6E21HXXGX
(7XXSXXXXAXBPCXXXXDX) 7XXSXXXXAXBPCXXXXDX
(007N0964) 007N0964
(176U8479) 176U8479
(S202060T6E013CMM2XXD) S202060T6E013CMM2XXD
(LLZXXGXXXXXXXXPXXXXX) LLZXXGXXXXXXXXPXXXXX
(NAMC) North America (Regional)
(83.370) 83.37
(223.791) 223.791
(183.799) 183.799
(NV) NV
(27.0 A,) 27.0 A,
(27.0 A,) 27.0 A,
(5 kA) 5 kA
(3A999.a) 3A999.a
(Y901) Y901