S202015T6E3RN0DDXXXSXXZXXGXXXXXXXXXXXXXX

132N2782

APU CONSISTING OF:
FC-202 VFD
15 HP, 600 Volt, Nema 3R

No Bypass, Drive Disconnect Switch,
Drive Fusing, No Control Selection A,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
No Filter, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: 0.5
APU TIER: Tier 2

S202015T6E3RN0DDXXXSXXZXXGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5001

Model code: S202015T6E3RN0DDXXXSXXZXXGXXXXXXXXXXXXXX

Product details

Gross weight 81.52 kg
Net weight 63.38 kg
Volume 0 l
EAN 5715253066820

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR OP_200

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 202 AQUA Drive Advanced
HP 015 15 HP
VOLTAGE T6 600 Volt
ENCLOSURE E3R Nema 3R
BYPASS N0 No Bypass
SWITCH D Drive Disconnect Switch
FUSING D Drive Fusing
CONTROL SELECTION A X No Control Selection A
REACTOR X X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI X No Filter
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B X No Input/Output Cards
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size 0.5 0.5
Tier 2 Tier 2
Typecode Part 1 S202015T6E3RN0DDXXXS
Typecode Part 2 XXZXXGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-202P11KT6E20HXXGX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Schematic 007N5001
Installation Drawing 185B7937
Modelcode01 S202015T6E3RN0DDXXXS
Modelcode02 XXZXXGXXXXXXXXXXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 81.52
Calculated Net Weight [kg] 63.38
Calculated Gross Weight (lbs) 179.72086696
Calculated Net Weight [lbs] 139.72900574
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E3R_Danfoss_PL.btw
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 3R
Ambient temp. normal overload 40°C/104°F
Minimum Temperature Rating 0°C/32°F
Humidity 95% Non-Cond.
Label - Frame 3R Frame 0.5
Panel Tier Indicator Tier 2
Input Voltage 600 VAC,
Input frequency 3Ø, 60 Hz,
Output frequency 3Ø, 0-60 Hz
Input current in Normal Overlo 17.2 A,
Motor HP Rating (Single/CMS) 15 HP,
Motor FLA Rating (Single/CMS) 17 A,
Fuse 6 ID F13A, B
Fuse 6 Manufacturer -
Fuse 6 Type 600 VAC, 0.5 A, Class CC
Fuse 7 ID F12
Fuse 7 Manufacturer -
Fuse 7 Type 250 VAC, 3 A, Class Supp.
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JJS-35
Short circuit current rating 50 kA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.2)/ 45 (5.1)
Connection 1 Type Use 60 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 15 (1.8)/ 45 (5.1)
Connection 2 Type Use 60 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N5001
Layout Drawing Number 185B7937
Panel OSHPD 1 OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0603 Anchorage:
Panel OSHPD 3 Rigid/Flexible Wall Mnt
Panel OSHPD 4 SDS: 2.6, z/h: 1.0, ip: 1.5
ELECTRICAL LAYOUT 199L2428
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality