S202005T4E12N0DDXXXCXXZ2XGXXXXXXXXXXXXXX

132L6598

APU CONSISTING OF:
FC-202 VFD
5HP, 460 Volt, Nema 12

No Bypass, Drive Disconnect Switch,
Drive Fusing, No Control Selection A,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
C Contactor Motor Select,
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A5
APU TIER: Tier 2

S202005T4E12N0DDXXXCXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING: 007N0331

Model code: S202005T4E12N0DDXXXCXXZ2XGXXXXXXXXXXXXXX

Product details

Gross weight 51.7 kg
Net weight 33.56 kg
Volume 0 l
EAN 5714853461189

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR OP_200

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 202 AQUA Drive Advanced
HP 005 5HP
VOLTAGE T4 460 Volt
ENCLOSURE E12 Nema 12
BYPASS N0 No Bypass
SWITCH D Drive Disconnect Switch
FUSING D Drive Fusing
CONTROL SELECTION A X No Control Selection A
REACTOR X X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY C C Contactor Motor Select
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 RFI Filter Standard
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B X No Input/Output Cards
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size A5 A5
Tier 2 Tier 2
Typecode Part 1 S202005T4E12N0DDXXXC
Typecode Part 2 XXZ2XGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-202P4K0T4E55H2XGX
Drive Typecode Part 2 7SXSXXXXAXBXCXXXXDX
Schematic 007N0331
Modelcode01 S202005T4E12N0DDXXXC
Modelcode02 XXZ2XGXXXXXXXXXXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 51.7
Calculated Net Weight [kg] 33.56
Calculated Gross Weight (lbs) 113.9790091
Calculated Net Weight [lbs] 73.98714788
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12
Ambient temp. normal overload 40°C/104°F
Minimum Temperature Rating 0°C/32°F
Humidity 95% Non-Cond.
Label - Frame Frame A5
Panel Tier Indicator Tier 2
Input Voltage 480 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-460 VAC,
Output frequency 3Ø, 0-60 Hz
Input current in Normal Overlo 7.4 A,
Nominal output current NO 7.6 A,
Motor HP Rating (Single/CMS) 5.0 HP,
Motor FLA Rating (Single/CMS) 7.6 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type LP-CC-20
Short circuit current rating 100 kA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.21)/ 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID MTR1 (T1, T2, T3/ GND)
Connection 2 Torque 15 (1.7)/ 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond.
Connection 3 ID MTR2 (T1, T2, T3/ GND)
Connection 3 Torque 15 (1.7)/ 25 (2.8)
Connection 3 Type Use 75 °C Copper Cond.
Connection 6 ID TB1, TB2
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N0331
Layout Drawing Number 176U5290
ENCLOSURE LAYOUT 176U8464
ELECTRICAL LAYOUT 176U5292
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality