S202060T6E013CMM2XXDLLZXXGXXXXXXXXPXXXXX

132X3165

APU CONSISTING OF:
FC-202 VFD
60 HP, 600 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
D Dual Motor,
25 HP, 25 HP
No Filter, No Communication Cards,
Relay Card MCB 105, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C1
APU TIER: Tier 3

S202060T6E013CMM2XXDLLZXXGXXXXXXXXPXXXXX
MECHANICAL DRAWING: 176U8479
ELECTRICAL DRAWING: 007N0964

Model code: S202060T6E013CMM2XXDLLZXXGXXXXXXXXPXXXXX

Product details

Gross weight 101.51 kg
Net weight 83.37 kg
Volume 0 l
EAN 5715253180625

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR OP_200

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 202 AQUA Drive Advanced
HP 060 60 HP
VOLTAGE T6 600 Volt
ENCLOSURE E01 Nema 1
BYPASS 3C 3 Contactor Bypass
SWITCH M Main Disconnect Switch
FUSING M Main & Drive Fusing
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
REACTOR X X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY D D Dual Motor
MOTOR #1 L 25 HP
MOTOR #2 L 25 HP
FUTURE OPTION Z NONE
RFI X No Filter
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B P Relay Card MCB 105
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size C1 C1
Tier 3 Tier 3
Typecode Part 1 S202060T6E013CMM2XXD
Typecode Part 2 LLZXXGXXXXXXXXPXXXXX
Drive Typecode Part 1 FC-202P45KT6E21HXXGX
Drive Typecode Part 2 7XXSXXXXAXBPCXXXXDX
Schematic 007N0964
Installation Drawing 176U8479
Modelcode01 S202060T6E013CMM2XXD
Modelcode02 LLZXXGXXXXXXXXPXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 101.51
Calculated Net Weight [kg] 83.37
Calculated Gross Weight (lbs) 223.79128073
Calculated Net Weight [lbs] 183.79941951
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 45°C/113°F
Minimum Temperature Rating 0°C/32°F
Humidity 95% Non-Cond.
Label - Frame Frame C1
Panel Tier Indicator Tier 3
Input Voltage 600 VAC,
Input frequency 3Ø, 60 Hz,
Output frequency 3Ø, 0-60 Hz
Dual Motor #1 Input Voltage MOTOR1: 0-575 VAC,
Dual Motor #2 Input Voltage MOTOR2: 0-575 VAC,
Input current in Normal Overlo 62.6 A,
Nominal output current NO 62 A,
Dual Motor 1 HP Rating 25 HP,
Dual Motor 1 FLA Rating 27.0 A,
Fuse 3 ID F18A, B, C
Fuse 3 Manufacturer -
Fuse 3 Type 600 VAC, 45 A, CLASS J
Connection 4 ID MTR1 (T1,T2,T3 / GND)
Connection 4 Torque 20 (2.3) / 25 (2.8)
Connection 4 Type Use 75 °C Copper Cond.
Dual Motor 2 HP Rating 25 HP,
Dual Motor 2 FLA Rating 27.0 A,
Fuse 4 ID F19A, B, C
Fuse 4 Manufacturer -
Fuse 4 Type 600 VAC, 45 A, CLASS J
Connection 5 ID MTR2 (T1,T2,T3 / GND)
Connection 5 Torque 20 (2.3) / 25 (2.8)
Connection 5 Type Use 75 °C Copper Cond.
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 100 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JJS-100
Short circuit current rating 5 kA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.21) / 45 (5.1)
Connection 1 Type Use 75 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N0964
Layout Drawing Number 176U8479
ENCLOSURE LAYOUT 176U3842
ELECTRICAL LAYOUT 176U3830
DUAL MOTOR/REACTOR LAYOUT 174N5521
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality