132X1848
NXP00455-A2T1SSV-A1AF0000E9+QGLM+FL23+GADN
Vacon NXP - Productreeks
380-500 VAC, 45 A,IP21/NEMA1
Alfanumeriek display
IEC 61800-3 voor IT-net
Geïntegreerde remchopper
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Geen kaart in slot C
D Slot: Geen kaart
E Slot: E9,OPT-E9-V: 2-poort ethernet
Manual: Engels
Frame 06
B Slot: AF,STO, ATEX termistor
ATEX: II (2) GD
Andere opties volgens modelcode
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.