132H0602
NXP01256-A0L0SSY-A1AFBHEAEA+GSNT+SPXC
NXP01256-A0L0SSY-A1AFBHEAEA+GSNT+SPXC
Vacon NXP - Productreeks
525-690 VAC (640-1100 VDC), 125 A,IP 00
Alfanumeriek display
IEC 61800-3, 2e omgeving
Geen rem
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: BH,3 Temp.meetk. PT100/PT1000
D Slot: EA,Advanced 2-port ethernet
E Slot: EA,Advanced 2-port ethernet
Manual: Engels
Frame 09
B Slot: AF,STO, ATEX termistor
ATEX: II (2) GD
Andere opties volgens modelcode
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.