MCC102A80KTME54B

130B2840

Filter type: DU/DT filter
Type code: MCC102A80KTME54B
Code number: 130B2840
IP rating: IP54
Filter Current Rating 380V@60Hz-200/440V@50 Hz (A): 90
Filter Current Rating 460/480V@60 - 500/525@50Hz (A): 80
Filter Current Rating 575/600V@60Hz (A): 58
Filter Current Rating 690V@50Hz (A): 54
VLT Power Rating @200-240V (kW): 11-15-18,5-22
VLT Current Rating @220-240 V (A): 46,2-59,4-74,8-88
VLT Power Rating @380-440V (kW): 30-37-45
VLT Current Rating @380-440V (A): 61-73-90
VLT Power Rating @441-500V (kW): 30-37-55
VLT Current Rating @441-500V (A): 52-65-80
VLT Power Rating @525-550V (kW): 30-37-45
VLT Current Rating @525-550V (A): 43-54-65
VLT Power Rating @551-690V (kW): 30-37-45
VLT Current Rating @551-690V (A): 34-41-52
Maximum Filter losses (W): 130
L-value (µH): 110
Cy-Value (nF): 13,6

Productdata

Bruto gewicht 39.8 Kilogram
Netto gewicht 39.8 Kilogram
EAN 5710107609086

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality