Comsys ADF P300, 450A, 480V-TN, IP54

099H0730

P300-450/480_TCE83O--54
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.

Productdata

Bruto gewicht 639 Kilogram
Netto gewicht 609 Kilogram
Volume 1109.973 Liter
EAN 5715253296982

 

Options Power options

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality