Toont 2 product (en)

114X6001

Optyma™ iCO2, OP-MPAM005COP04G

Segment usage: Medium Back Pressure, Refrigerants: R744, Compressor power supply [V]: 230/1/50, Mandatory accessory: Oil tank (118U4144) upon oil charge calculation method given inside application guideline

114X6003

Optyma™ iCO2, OP-UPAC015COP04E

Segment usage: Refrigeration LT; Refrigeration MT, Refrigerants: R744, Compressor power supply [V]: 400/3/50, Mandatory accessory: Module controller assembly (118U5498) is not included with the unit and must be ordered separately.Oil tank (LCA006A008) upon oil charge calculation method given inside application; Note that the use of AK-CC55 single coil and AKVP pulsating expansion valve are mandatories