AAF-0073B04-330AE20

137G3628

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-330AE20
380-480 V AC, 330 A
IP 20/Open type
Netingangsapparaat: Geen
Bedieningspaneel: Geen
Deursignaallampen: Geen
Stroomtransductor: Geen
module/modulepakket
Andere opties volgens modelcode

型号代码: AAF-0073B04-330AE20
重新配置

产品详情

Bruto gewicht 125.2 Kilogram
Netto gewicht 102.2 Kilogram
EAN 5715253296692

 

Productweergave (schakelen) GLBL Wereldwijd (standaard)
Productgroep AAF-007 AAF 007
Product type 3B 3~, Advanced Active Filter
Mains voltage 04 380-480 V AC
Current rating -330A 330 A
Protection rating E20 IP20/Open Type
Mains input device +AJXX None
Control panel +BFXX None
Product software ID +ECXXX Latest released version
Documentation language +EHXX Multi-language
Door Signal lights +IIXX None
Current Transducer +VDXX None
Frame designation AAF01 module / module package
Modelcode01 AAF-0073B04-330AE20
Typecode Part 1 AAF-0073B04-330AE20
Typecode Part 2 -000098285
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 125.2
Calculated Package Weight 23
Calculated Net Weight [kg] 102.2
Salescode part 1 AAF-0073B04-330AE20 AAF-0073B04-330AE20
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
ECCN EU Y901 Y901
ECCN US EAR99 EAR99

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality