RAVI is self-acting thermostatic actuator primarily for use for temperature control of small hot water cylinders - either storage type cylinders or instantaneous hot water heaters. RAVI can be combined with 2-way valves:• RAV-/8,• VMT-/8 and• VMAController closes on rising temperature.
Zeigt 13 Produkt(e)
RAV, PN 10, DN 15, 2.8 m³/h, 0.2 bar, Innengewinde
RAV PN10 15/2,8 2-Wege-Ventil/2 Innengew. Durchgang