The KPU Thermostats are temperature controlled electrical switches, which are applied for regulation and safety monitoring of refrigeration and air conditioning systems. KPU sensors are available with vapor charge or with adsorption charge. The Thermostats with adsorption charge are widely used to give frost protection, while vapor charged sensors are used where small differential is required. All KPU Thermostats have a single pole double throw (SPDT) contact system. The position of the switch depends on the thermostat setting and the bulb temperature.
Shows 13 product(s)
Thermostat, KPU61
Thermostat, Type: KPU61, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Temperature range [°F]: -20 - 60
Thermostat, KPU61
Thermostat, Type: KPU61, Reset function: Auto, Contact function: SPDT, Sensor type: Remote Air Coil, Temperature range [°F]: -20 - 60
Thermostat, KPU61B
Thermostat, Type: KPU61B, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote Air Coil, Temperature range [°F]: -20 - 60
Thermostat, KPU61B
Thermostat, Type: KPU61B, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote Air Coil, Temperature range [°F]: -20 - 60
Thermostat, KPU62
Thermostat, Type: KPU62, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Temperature range [°F]: -20 - 60
Thermostat, KPU73
Thermostat, Type: KPU73, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Temperature range [°F]: -15 - 60
Thermostat, KPU73
Thermostat, Type: KPU73, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Temperature range [°F]: -15 - 60
Thermostat, KPU73B
Thermostat, Type: KPU73B, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote bulb, Temperature range [°F]: -15 - 60
Thermostat, KPU68
Thermostat, Type: KPU68, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Temperature range [°F]: 25 - 95
Thermostat, KPU71B
Thermostat, Type: KPU71B, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote bulb, Temperature range [°F]: 25 - 70